You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    LyteProfile 6" round LED

    Adaptable lighting that is flexible for better design and quality of light

    View all 7 products Lightolier
    LyteProfile 6" round LED
    Lightolier
    Color Rendering Icon
    Energy Star
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-SCA Sloped Ceiling Adapter - Spec Sheet pdf 693.1 kB
        • Specifications Calculite-LyteProfile-EasyLyte Emergency Battery Pack- Spec Sheet pdf 2.1 MB
        • Specifications Lightolier-LyteProfile 6 inch Round - Spec Sheet pdf 4.5 MB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information
        • Related website Link to our customized Design Ready site for information about our Design Ready program and portfolio.

        Product family information

        The next generation of Lightolier LyteProfile LED downlights have been redesigned to be flexible for changing project needs. Now with a plug-and-play power and control line receptacle, the reflector and light engine combo is quick and easy to install. The newly designed architecture uses the same frame as the EasyLyte and Calculite families. The shared frame concept creates a future-proof luminaire that provides job site flexibility in both installation and inspection, while minimizing the impact of unexpected design changes and offering a good selection of choices.

        Benefits

        60° cut offs ensure proper positioning of optics providing better visual comfort
        The combined light engine and reflector allow tool-free installation using quick connect technology
        Standard 120/277V frame simplifies planning and installation
        Easy troubleshooting, changes and upgrades to products post installation
        Uses the same UniFrame frame as the EasyLyte and Calculite families allowing 50K+ product configurations

        Features

        4” & 6” Round & Square reflector Downlight & Wall Wash options
        5 reflector finishes: Painted White, or Black, Clear, Specular Clear, Comfort Clear, Comfort clear diffuse
        3 Flange options available: Matte White or Black, Polished
        80CRI; 2700K-5000K options
        2-part reflector and light engine combo

        Applications

        Offices
        Hospitality
        Retail
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product