You are now visiting the Signify website. A localized version is available for you.
Suggestions

    LyteCaster LED Downlight

    Now with AccuRender LED Technology, Lytecaster provides comfortable quality light for new construction and remodeler frame with interchangeable light engines.

    View all 75 products
    LyteCaster LED Downlight
    Lightolier
    Color Rendering Icon
    Energy Star
    cULus logo
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications (L4) LyteCaster LED 4” Round & Square Downlights & Adjustables – Spec Sheet pdf 5.5 MB
        • Specifications (L5) LyteCaster LED 5” Round & Square Downlights & Adjustables – Spec Sheet pdf 5.5 MB
        • Specifications (L6) LyteCaster LED 6” Round & Square Downlights & Adjustables – Spec Sheet pdf 5.6 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Now with AccuRender LED Technology, Lytecaster provides comfortable, quality illumination for new construction and renovation spaces. LyteCaster's shallow height and modular design make it a versatile lighting option. It is available in 4" (650 lm&1000lm), 5" (1000 lm&1500lm), and 6" (1500 lm&2000lm) aperture sizes.

        Benefits

        Comprehensive low cost IC family provides great value and visual performance

        Features

        4,5,6” round and square
        Efficacy up to 103 lm/W
        Lumens: 650-2000
        Wattage: 7-20W
        Voltage: 120V or 120V-277V

        Applications

        Residential
        Hospitality
        Commercial
        Education
        Multi-Family Housing
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product