BESbswy
BESbswy
BESbswy
Calculite LED 6" round cylinder - Specification downlighting | Lightolier - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Shape
    CCT (K)
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Calculite LED 6
      Calculite 6" surface cylinder double wall wash. Refer to spec sheet for entire catalog code.
      C6SDW

      Wattage (W): 51

      Luminous flux (lm): 6000

      CCT (K): 2700 3000 3500 4000

    • Calculite LED 6
      Calculite Stem Kit 36" White
      CASK36WH

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • Calculite LED 6
      Calculite Stem Kit 36" Aluminum
      CASK36AL

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • Calculite LED 6
      Calculite Stem Kit 36" Black
      CASK36BK

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • Calculite LED 6
      Calculite 6" surface cylinder downlight. Refer to spec sheet for entire catalog code.
      C6SDL

      Wattage (W): 51

      Luminous flux (lm): 6000

      CCT (K): 2700 3000 3500 4000

    • Calculite LED 6
      Calculite 6" pendant cylinder downlight. Refer to spec sheet for entire catalog code.
      C6PDL

      Wattage (W): 51

      Luminous flux (lm): 6000

      CCT (K): 2700 3000 3500 4000

    • Calculite LED 6
      Calculite 6" pendant cylinder double wall wash. Refer to spec sheet for entire catalog code.
      C6PDW

      Wattage (W): 51

      Luminous flux (lm): 6000

      CCT (K): 2700 3000 3500 4000

    • Calculite LED 6
      Calculite 6" wall cylinder wall wash. Refer to spec sheet for entire catalog code.
      C6WWW

      Wattage (W): 51

      Luminous flux (lm): 6000

      CCT (K): 2700 3000 3500 4000

    • Calculite LED 6
      Calculite 6" pendant cylinder wall wash. Refer to spec sheet for entire catalog code.
      C6PWW

      Wattage (W): 51

      Luminous flux (lm): 6000

      CCT (K): 2700 3000 3500 4000

    • Calculite LED 6
      Calculite 6" wall cylinder double wall wash. Refer to spec sheet for entire catalog code.
      C6WDW

      Wattage (W): 51

      Luminous flux (lm): 6000

      CCT (K): 2700 3000 3500 4000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      Calculite 6" Cylinder Gen3 features industry leading visual comfort and excellent uniform illumination over time.

      Benefits

      3 different cylinder and reflector options to satisy a variety of applications
      Maximize visual appeal by three beam spreads options to give the right distribution and light output
      Ultimate user comfort by providing 50 degree physical and 45 degree reflected cutoff, creating less brightness
      Uniform light and color consistency at an SDCM of 2
      Smooth, sleek, and new smaller overall design

      Features

      L90 (90% lumen maintenance) up to 60,000 hrs. and efficacies as high as 115 lm/W
      3 cylinder options: Surface, Wall, and Pendant
      3 reflector options: Downlight, Wall Wash, and Double Wall Wash
      Narrow, Medium, Wide beam options in all lumen packages
      Dimming options: Standard dimming to 1% for 0-10V, ELV

      Applications

      Residential
      Office
      Banks
      Hospitality
      Airports
      Fashion
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product