You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The CE Series is an architectural grade LED edge lit exit available in surface and recess mount models. This exit offers even illumnination and lower power consumption.

        Benefits

        Excellent uniform letter illumination
        Aesthetically appealing and designed for architectural excellence
        Available in numerous finishes that are complimentary to many different spaces
        Multiple mounting options means flexibility for different needs

        Features

        Chicago Approved
        Signs available as single or double faced
        Housings are available in white finish or aluminum finish

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product