You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    CUR Series Recessed Lay-In Emergency Unit

    Rugged with high output lighting

    View all 12 products Chloride
    CUR Series Recessed Lay-In Emergency Unit
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Chloride-CUR Series Recessed Lay-In Emergency Unit - Spec Sheet pdf 154.0 kB
        Additional Literature
        Visuals

        Product family information

        The Chicago Approved CUR Series are a 6 volt emergency lighting unit designed for suspended ceiling installations. The units feature rugged steel construction and high output halogen lamp heads.

        Benefits

        Designed to be durable
        Available in two finishes that are complimentary to different spaces

        Features

        Chicago Approved
        Housing is constructed of durable 2-gauge steel
        Housing color options are white and black finish

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product