You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    ARC Architectural Emergency Wall Light Unit

    General lighting with sensor plus emergency with battery backup

    View the product Chloride
    ARC Architectural Emergency Wall Light Unit
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The ARC product is a vandal resistant design with a built-in photosensor, field selectable CCT option and an operating temperature range of -30C to 50C, making it suitable for outdoor environments.

        Benefits

        Architectural design
        Wet location
        CCT selectable

        Features

        CCT selectable 3000K, 4000K, 5000K
        IP65 rated
        Durable die cast with bronze powder coat finish
        Wall mount configuration
        Photo sensor with enable/disable switch
        6.4V, 1500mAh, 18650 type, LiFePO4 battery
        -30C to 50C ambient operating temperature
        LED indicator light alerts occupant on battery condition
        1250lm@4000K in AC mode, 400lm@4000K in DC mode

        Applications

        Exit and emergency
        Office
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product