BESbswy
BESbswy
BESbswy
CH3-G2 Series Inverters - Inverters | Chloride - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 33 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 33 KVA/KW
      CH3-G2-33

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 50 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 50 KVA/KW
      CH3-G2-50

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 40 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 40 KVA/KW
      CH3-G2-40

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 24 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 24 KVA/KW
      CH3-G2-24

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 8 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 8 KVA/KW
      CH3-G2-8

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 16.7 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 16.7 KVA/KW
      CH3-G2-16

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 12.5 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 12.5 KVA/KW
      CH3-G2-12

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 4.8 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 4.8 KVA/KW
      CH3-G2-5

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 6 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 6 KVA/KW
      CH3-G2-6

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

    • CH3-G2 Series Inverters-Chloride CH3-G2 Three Phase Inverter System 10 KVA/KW
      Chloride CH3-G2 Three Phase Inverter System 10 KVA/KW
      CH3-G2-10

      Wattage (W): -

      Luminous flux (lm): -

      CCT (K): -

      Downloads
      Specification Sheets
      Additional Literature
      Visuals

      Product family information

      The CH3-G2 series by Chloride is a high-performance three-phase inverter system designed to meet critical power requirements, offering a power range of 4.8KVA/KW to 50KVA/KW. Engineered for reliability, this system is UL924 listed and compatible with all light sources, including LED loads, while providing a standard runtime of 90 minutes. Equipped with advanced features and configurable options, the CH3-G2 series supports multiple communication protocols, making it an ideal solution for a wide range of applications.

      Benefits

      Three phase pure sine wave inverter
      4.8 kVA/KW to 50 kVA/KW output
      UL924 listed with self-diagnostics standard
      Internal maintenance bypass switch
      Supports all lamp sources and LED loads
      Front access, maintenance free VRLA batteries

      Features

      98% efficient
      PWM/IGBT technology
      Micro-processor control
      User programmable with password protection
      UL 924 listed
      Automatic event, test and alarm log
      RS232 communications port
      Input circuit breaker
      50ms transfer time
      Low audible noise
      Space-saving, single cabinet design

      Applications

      Office
      Education
      Healthcare
      Hospitality
      Retail
      Industrial
      Manufacturing
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product