• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Chloride-NYC Approved, Die Formed Steel LED Combo, LED, Universal , 8 inch letters, Red, (3)12W Tungsten Lamps_Spec Sheet pdf 718.1 kB
        Additional Literature
        Visuals

        Product family information

        The NYC Approved, SCL Series is a ruggedly constructed, die formed steel housing combination emergency unit and exit.

        Benefits

        Excellent uniform letter illumination
        Designed for increased protection against incidental or intentional abuse

        Features

        New York City Approved (8 letters)
        Housing and canopy constructed of 2 gauge steel
        Lamp heads are high impact flame retardant plastic

        Applications

        Exit and Emergency
        Warehouses
        Manufacturing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product