• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Chloride-SU Series Steel Emergency Unit - Spec Sheet pdf 221.4 kB
        Visuals

        Product family information

        The NYC Approved, SU Series is constructed of die formed steel. The SU Series is designed for rugged warehouse and manufacturing applications.

        Benefits

        Available in two finishes that are complimentary to different spaces

        Features

        New York City Approved
        Housing and canopy constructed of 2 gauge steel
        Lamp heads are high impact flame retardant plastic

        Applications

        Exit and Emergency
        Warehouses
        Manufacturing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product