BESbswy
BESbswy
BESbswy
Value+ LED - VLLR Series Remote Lamp Head, Indoor - Remotes - accessories | Chloride - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Value+ LED - VLLR Series Remote Lamp Head, Indoor

    Value+ LED Family - provides the best economical solution for all your general purpose needs without compromising on quality and performance.

    View all 4 products Chloride
    Value+ LED - VLLR Series Remote Lamp Head, Indoor
    Chloride
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    75150
    75150
    CCT (K)
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Value+ LED - VLLR Series Remote Lamp Head, Indoor-1 - 1W single remote LED lamp head, damp listed, white
      1 - 1W single remote LED lamp head, damp listed, white
      VLL1R

      Wattage (W): -

      Luminous flux (lm): 75

      CCT (K): 6000

    • Value+ LED - VLLR Series Remote Lamp Head, Indoor-2 - 1W dual remote LED lamp head, damp listed, white
      2 - 1W dual remote LED lamp head, damp listed, white
      VLL2R

      Wattage (W): -

      Luminous flux (lm): 150

      CCT (K): 6000

    • Value+ LED - VLLR Series Remote Lamp Head, Indoor-1 - 1W single remote LED lamp head, damp listed, white
      1 - 1W single remote LED lamp head, damp listed, white
      VLL1R

      Wattage (W): -

      Luminous flux (lm): 75

      CCT (K): 6000

    • Value+ LED - VLLR Series Remote Lamp Head, Indoor-2 - 1W dual remote LED lamp head, damp listed, white
      2 - 1W dual remote LED lamp head, damp listed, white
      VLL2R

      Wattage (W): -

      Luminous flux (lm): 150

      CCT (K): 6000

      Downloads
      Specification Sheets
      • Specifications Chloride-Value+ LED - VLLR Series Remote Lamp Head - Spec Sheet pdf 1.4 MB
      Visuals

      Product family information

      The Chloride Value + LED Remotes is an economical line emergency lighting remote units that provide a solution for commercial and retail applications with a price sensitive budget without compromising on quality and appearance.

      Benefits

      Longer life LED
      Quicker and easier to install

      Features

      LED light source
      smaller compact housing
      Snap together design
      Broader operating temperature range

      Applications

      Exit and Emergency
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product