BESbswy
BESbswy
BESbswy
Specialty 6" Round Sealed Downlight - Downlights | Alkco - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Specialty 6" Round Sealed Downlight

    Specification grade downlights, adaptable to the needs of various applications.

    View all 2 products Alkco
    Specialty 6" Round Sealed Downlight
    Alkco
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    10006000
    10006000
    Shape
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Specialty 6
      Specialty 6'' Round Sealed Downlight
      ASDE6O

      Wattage (W): 105

      Luminous flux (lm): 1000 1500 2000 2500 3000 3500 4000 5000 6000

      CCT (K): 3000 3500 4000

    • Specialty 6
      Specialty 6'' Round Sealed Downlight
      ASD6EO

      Wattage (W): -

      Luminous flux (lm): 1000 1500 2000 2500 3000 3500 4000 5000 6000

      CCT (K): 3000 3500 4000

      Downloads
      Specification Sheets
      • Specifications Alkco-Specialty-Downlight-6in-Round-Sealed-Downlight spec sheet. pdf 1.8 MB
      Visuals
      Photometry/BIM Files

      Product family information

      Alkco's 6" Specialty Downlight provides a versatile solution for a broad range of applications, with configurations available for medical, cleanroom, vandal resistant, and behavioral health environments.

      Benefits

      Features

      Wet Location listed, IP65, NSF, IK07 & ISO5 rating.
      Two sizes: 4'' and 6''.
      Two shapes: round and square shapes.

      Applications

      Cleanroom
      Healthcare Settings
      Food processing facilities
      Manufacturing environments
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product