BESbswy
BESbswy
BESbswy
TruGroove wall - Wall | Ledalite - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    TruGroove wall

    TruGroove - Seamless 3" ribbon of light with exceptional performance and versatility for functional and decorative applications.

    View all 70 products Ledalite
    TruGroove wall
    Ledalite
    Interact Ready Logo (Bluetooth)
    declare logo
    Color Rendering Icon
    cETLus logo
    Close filters Show filters
    Product Brand
    Luminous flux (lm)
    15006800
    15006800
    Wattage (W)
    1464
    1464
    CCT (K)
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files
      More Information

      Product family information

      TruGroove LED is driving performance beyond the edge. Innovative optics deliver exceptional uniformity and wide row spacing from a 3” aperture continuous line-of light. An extended family and refined design are perfect for lighting any professional space.

      Benefits

      Elevated performance to a whole new level in narrow aperture lighting
      Wide row spacing with fewer fixtures and less energy consumption
      Ideal for a variety of applications with multiple distributions and modules

      Features

      MesoOptics DX and innovative optics producing optimal batwing distribution
      Symmetric, asymmetric, direct, indirect, direct/indirect and indirect/direct distribution options
      Response Daylight and Actilume Occupancy with field-enabled Daylight sensors
      Multiple lumen package and color temperature options
      Suspended, wall and surface mount versions

      Applications

      Office
      Banks
      Hospitality
      Fashion
      Education
      Airport
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product