Family IES collection
Gardco SoftView SVPG Gen3 T3A with ES External Shield IES files
zip 159.2 kB
Product family information
Gardco SoftView LED parking garage luminaires feature edge lit comfort optics technology, providing uniform indirect illumination that minimizes glare and creates a welcoming environment. Luminaires come standard with 80CRI for improved visibility and an uplight feature that fosters a sense of openness and security by reducing the cave effect. With up to 18,000 lumens, four optical distributions, and five mounting options, SoftView offers a customizable solution for your garage and low/high bay lighting needs. Brighten your space with SoftView and appreciate long-lasting performance, peace of mind, and optimal user experience.
Benefits
Comfortable uniform illumination with minimal glare enhances visual acuity
Heightened sense of security inside parking garages
Features
Comfort optics featuring edge lit technology for low glare
IP66, IK10, vibration rated, cULus Listed outdoor luminaire in an attractive low-profile design
High lumen output up to 18,000lm with high LPW
Ultimate customizability with a wide range of lumen packages, distributions, color temperatures and mounting choices
Integral individual dimming or motion response to networked wireless controls
Uplight feature as standard to promote security and reduce the cave effect