With a subtle shape and depth to pique your interest, Pique Duo provides two optical distributions with an exceptional MesoOptics lens or a value driven Silk lens.
Pique Duo is a highly efficacious, fully luminous LED fixture with brilliant AccuRender 90 CRI color rendering. It delivers pure white light—free of glare, color shifts, hot spots or striations. Pique Duo's innovative 3D symmetrical batwing lighting distribution when using MesoOptics delivers excellent performance on 10ft x 10ft on-center spacing allowing for fewer fixtures in a space and further reducing installation, maintenance, and watts per square foot.
Benefits
Flawless lens aperture free of dark spots, gradients, or artifacts
Interact Ready
Lutron Athena and Vive options
CRI 90 Tunable White ready with Interact, Lutron, or 0-10V systems
Features
Patented MesoOptics nanotechnology provides a 3D batwing distribution delivering wider spacing and lower glare for superior application performance.
Silk lens option for standard applications.
Available in 2'x2', 1'x4' and 2'x4' sizes.
AccuRender high efficacy 90 CRI color rendering in 5 standard CCTs or 2-channel Tunable White.
Low weight Architectural Recessed design at 11 lbs and 19 lbs typical for 2'x2' and 2'x4' sizes respectively.