• Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Day-Brite CFI-DSRT-Selectable-Troffer-Spec-sheet-ENG-FINAL pdf 1.0 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Day-Brite/CFI DSRT Selectable Troffer is a robust low glare luminaire designed to provide three lumen and three CCT field selectable options per size. Available for use in recessed, suspended and surface mount applications. Ideal for general lighting applications such as open office, schools, healthcare, and retail.

        Benefits

        Strong and well constructed 3in deep 5VA housing
        Polystyrene diffuser provides visual comfort, even light distribution and high efficiency illumination
        Field Selectable Lumens and CCT options
        Sensor versions available

        Features

        Robust Construction
        Slim Design
        Low Glare

        Applications

        Office
        Education
        Healthcare
        Retail
        • Add product
           
        • Add product
           
        • Add product
           
        Add product