You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Graze MX Powercore gen2, eW

    Premium exterior linear grazing DMX-dimmable luminaire with solid white light

    View all 9 products Color Kinetics
    Graze MX Powercore gen2, eW
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Graze MX Powercore gen2, eW with Digital Dimming is a high-performance, exterior linear luminaire featuring significant light output and is designed to highlight architectural details, grazing surface textures, moldings, archways and windows. Graze MX gen2 luminaries offer single channel white light in 2700 K, 3000 K, and 4000 K, and digital dimming from 0% to 100% via Data Enabler Pro and a full range of DMX and Ethernet lighting controllers. Multiple luminaire lengths, beam angles, connectorized cabling, a universal power input range, direct line voltage, and accessories make Graze luminaires easy to install, customize, and operate.

        Benefits

        Superior light quality, consistency and output thanks to Color Kinetics Optibin and Chromasync technologies
        Digital dimming from 0% to 100% via Data Enabler Pro and a full range of DMX and Ethernet lighting controllers
        Simple installation and long run lengths enabled by Powercore technology

        Features

        Tailor light output to specific applications—Available in two standard lengths (1 ft and 4 ft), and five standard beam angles (9° x 9°, 10° x 60°, 15° x 30°, 30° x 60°, 60° x 30°).
        Graze MX Powercore gen2, eW with Digital Dimming offers dimming from 0 to 100% via Data Enabler Pro, and the full range of Color Kinetics DMX or Ethernet controllers, including Light System Manager, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro as well as third-party controllers. For more about dimming please refer to https://colorkinetics.helpdocs.io/article/to07h0er3f
        Extreme reliability—Graze is a high-performance, exterior linear luminaire which can withstand extreme temperatures, wind, rain, ice, and vibration. All while providing gold-standard illumination that stands the test of time.
        Flexible options—Customize your Graze luminaire with over 50 accessories including mounting arms, inground enclosures, masking shields, glare shields, cables and louvers. Mounting arm available in three sizes (Short, Medium and Long, gray finish), and masking shields, inground enclosures, glare shields, and louvers to fit graze lengths.
        Integrates patented Powercore technology that controls power output to luminaires directly from line voltage – rapidly, efficiently, and accurately. The Color Kinetics Data Enabler Pro merges line voltage with control data and delivers them to luminaires over a single standard cable, dramatically simplifying installation and lowering total system cost.
        Graze provides years of reliable use under rugged conditions by meeting ANSI C136.31- 2010 standard with a 3G vibration rating, and elimination of water pooling on the lens.
        Convenient push-and-click connectors let you easily and rapidly install Leader Cables and Jumper Cables. Constant torque locking hinges offer simple and consistent position control from various angles.

        Applications

        Illumination of exterior facades and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product