BESbswy
BESbswy
BESbswy
B1 Small Accent - Accent lighting | Hadco - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Wattage (W)
    50100
    50100
    Lamp Type
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • B1 Small Accent-Accent, Aluminum Bullyte, Black, 100W, PAR/R20, 120V
      Accent, Aluminum Bullyte, Black, 100W, PAR/R20, 120V
      B1-A

      Wattage (W): 100

      Luminous flux (lm): -

      CCT (K): -

    • B1 Small Accent-Accent, Aluminum Bullyte, Bronze, 100W, PAR/R20, 120V
      Accent, Aluminum Bullyte, Bronze, 100W, PAR/R20, 120V
      B1-H

      Wattage (W): 100

      Luminous flux (lm): -

      CCT (K): -

    • B1 Small Accent-Accent, Ultem Composite Bullyte, Black, 50W, PAR/R20, 120V
      Accent, Ultem Composite Bullyte, Black, 50W, PAR/R20, 120V
      BU1-A

      Wattage (W): 50

      Luminous flux (lm): -

      CCT (K): -

    • B1 Small Accent-Accent, Ultem Composite Bullyte, Verde, 50W, PAR/R20, 120V
      Accent, Ultem Composite Bullyte, Verde, 50W, PAR/R20, 120V
      BU1-G

      Wattage (W): 50

      Luminous flux (lm): -

      CCT (K): -

      Downloads
      Specification Sheets
      Additional Literature
      Visuals

      Product family information

      The B1 Bullyte family from Hadco is designed for accent lighting. A versatile bullet style, the B1 is available in cast aluminum, composite and handsome die cast brass. Brass finish available as Natural and Oiled Brass, both of which will age over time. All include a fully adjustable swivel arm with vibration-proof locking teeth. Optics provided with optional shrouds only. Available with both conventional and LED technologies.

      Benefits

      Ensures long-lasting durability
      Able to direct light with ultimate precision
      Offers 25,000 hour life with LED
      Provides added corrosion resistance
      Quick and easy installation

      Features

      Die-cast aluminum construction
      Fully-adjustable swivel arm with vibration-proof locking teeth
      Available with warm or cool LEDs
      Thermoset powdercoat finish
      Pre-wired

      Applications

      Landscape
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product