You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Legacy Straight Round Aluminum Pole

    Legacy Straight Round Aluminum Pole - superior structural quality

    View all 27 products Gardco
    Legacy Straight Round Aluminum Pole
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Gardco-Legacy Straight Round Aluminum Cast Base (RA-CB) Pole - Spec Sheet pdf 322.7 kB
        • Specifications Gardco-Legacy Straight Round Aluminum Hinged Base (RA-HB) Pole - Spec Sheet pdf 251.7 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Straight Round Aluminum Pole - BIM Revit zip 3.2 MB

        Product family information

        The Gardco legacy straight round aluminum poles consist of a one piece extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        4", or 5" diameter poles
        Available in various heights ranging from 8' to 30'
        Steel tenon, cast, or hinged base options
        Post-top or side arm mount options

        Applications

        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product