• Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Gardco-Tapered Square Steel (GTS) Pole - Spec Sheet pdf 230.6 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Tapered Square Steel Pole - BIM Revit zip 366.8 kB

        Product family information

        The Gardco GTS tapered square steel pole consists of a one section design fabricated steel tubing circumferentially welded to a structural quality hot rolled carbon steel plate. The poles are finished with an electrostatically applied, thermally cured TGIC polyester powder coat.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Available in various heights ranging from 20' to 39'

        Applications

        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product