Revit file
Tapered Square Steel Pole - BIM Revit
zip 366.8 kB
Product family information
The Gardco GTS tapered square steel pole consists of a one section design fabricated steel tubing circumferentially welded to a structural quality hot rolled carbon steel plate. The poles are finished with an electrostatically applied, thermally cured TGIC polyester powder coat.
Benefits
Built to withstand harsh environmental conditions
Superior corrosion resistance
Optimal strength and durability
Features
Available in various heights ranging from 20' to 39'