• Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Gardco-TRA - Tapered Round Aluminum Pole - Spec Sheet pdf 597.1 kB
        Additional Literature
        Visuals

        Product family information

        The Gardco TRA Tapered Round Aluminum pole consists of a one-piece extruded aluminum 6000 series shaft mounted to a cast aluminum or hinged base. The poles are finished with an electrostatically applied, thermally cured polyester powder coat. All poles include a base cover or nut covers, hand hole, ground lug and top cap. Anchor bolts are ordered as a separate accessory.

        Benefits

        Proven compatibility with Gardco luminaires with simple specification
        Multi-stage immersion process cleans, rinses, and prepares the metal surface for painting to protect against corrosion and promote paint adhesion
        Built to withstand harsh environmental conditions
        Covered by a 5-year structural and finish warranty
        Optimal strength and durability

        Features

        Pole bases from 5" to 10"

        Applications

        Road and Street
        General Purpose
        Office
        Retail
        Parking
        • Add product
           
        • Add product
           
        • Add product
           
        Add product