• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Philips-MiniView LED Cobra Head (SVS) - Spec Sheet pdf 874.1 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The Lumec MiniView LED Roadway luminaire was designed to eliminate the compromises of performance, features and value when choosing between existing HID and industry leading LED technology. MiniView is the perfect solution when projects require a luminaire that meets specifications without sacrificing performance... all while maximizing operations and maintenance savings. This roadway luminaire features a single IP66-rated LED module, designed to provide crisp, brilliant white light that surpasses existing HID luminaire performance. Optimized for applications such as local roads and residential streets, MiniView will become the choice of any city, municipality and utility considering the overall size, weight, and tool-free features that ensure ease of installation. MiniView makes your upgrade to reliable, long-lasting, low-maintenance LED lighting a simple cost-effective decision.

        Benefits

        Provides high-quality, uniform light distribution
        LEDs are protected from degradation
        Component lifespan of up to 100,000 hours
        Quick installation and easy maintenance
        Reduces pole and bracket investment

        Features

        Dedicated LED optics
        IP66-rated sealed light engine
        Innovative thermal management
        Tool-free access to electrical compartment
        Lightweight with low EPA

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product