RoadFocus Plus Security Light is your most reliable and affordable solution for rural roads and trails, farm yards, industrial parks and countless other general lighting applications. These areas require dependable, high quality lighting that is IP66 rated, easy to install and maintain. Lumec brings you a hard-working, die-cast utility light that is built to last. Available with multiple optical distributions, RoadFocus Plus Security is dark sky compliant with zero uplight.
Benefits
Ideal solution for retrofit projects or new installations
Industry leading efficacy to reduce energy consumption and CO2 emissions
Reliable and built to last at an affordable price
Zero Uplight when used without a refractor
Additional D4i, DALI, and Sensor Ready drivers available for Connected Lighting applications
Available with a prismatic lens option for a more traditional look and to spread light evenly and help to control brightness
Features
Die-cast aluminum housing, with tool-less access to electrical compartment
Wide range of optical distributions available, including R2M, R3M, 4, and 5
4000K, 3000K, and 2700K CCTs available
IP66-rated LED module
24” wood pole arm available with optional pre-wired external leads