• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Philips-RoadView LED roadway luminaire - small (RVS) - Spec Sheet pdf 1.1 MB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The Lumec RoadView LED roadway luminaires were created to help those responsible for lighting our streets and highways succeed in their lighting design goals. Powered by the latest LED technology, and featuring innovative thermal management design, the RoadView offers exceptional performance and value. This versatile luminaire can be tailored to the unique specifications of each project by offering multiple LED boards and wattage options.

        Benefits

        Compatible with a full range of lighting control systems
        Up to 100,000 hour rated life
        Reduces amount of wasted light
        Easy to install and maintain
        Improved illuminance and uniformity

        Features

        Versatile and expandable LED boards
        Highly efficient IP66 optics
        3G vibration rated
        Tool-free access to electrical compartment
        360 degree rotatable twist-lock photocell receptacle

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product