You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco OptiForm site and area luminaires are available in three sizes to provide an efficient site lighting luminaire from the pathway to a large parking lot. Featuring the latest in LED technology, OptiForm achieves up to 180 lumens per watt. Eleven optical distributions are available, suitable for a range of outdoor lighting applications. OptiForm features a lightweight design that is easy to install. Service Tag provides ease of maintenance throughout the life of the luminaire.

        Benefits

        Low profile design in three sizes to complement any style of architecture.
        Provides up to 183 lumens per watt for significant energy savings.
        Lightweight luminaire for ease of installation.
        Service Tag feature provides assistance throughout the life of the product.

        Features

        Two light engines provide low glare illumination or optimal performance.
        Unique mounting system with two-piece housing allows for hassle-free installation.
        Mounting options include standard arm, mast arm, and wall mount.
        Eleven optical distributions are available.
        Lumen output ranging from 2500 to 22,000 lumens.

        Applications

        Airports
        Education
        Healthcare
        Hospitality
        Parking Lots
        Retail
        Schools
        Walkways
        Warehouses
        • Add product
           
        • Add product
           
        • Add product
           
        Add product