You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco OptiForm solar is an off-grid smart solar powered system that includes a luminaire featuring the latest in LED technology, post-top PV panel, batteries and charge controller. The solution offers multiple lumen packages with industry leading efficacy, a complete array of optical distributions, ensuring the right fit for any type of site and area applications. The solar subsystem comes with a pre-tilted bracket for optimum energy collection based on the system configuration, location and wind speed. The system can be tailored to the expected night activities, number of cloudy days and solar irradiance available at the location.

        Benefits

        Lumen output up to 12,000 lumens
        Brings light to areas without access to electric grid
        Works in extreme ambient temperatures
        Preserves landscape as no trenching for cabling required
        Sturdy construction for long life
        Saves energy
        Environment friendly
        Programmable dimming profiles for maximum flexibility

        Features

        High Efficiency Mono-Crystalline PV Panel
        Crystal batteries provide safe and reliable performance and long useful life
        Pre-tilted post-top mounted solar subsystem
        High luminous efficacy up to 220 lm/Watt to maximize battery performance
        Programmable MPPT charge controller with built-in LED driver and smart run-time extension algorithm
        Optional Motion Sensor
        AASHTO 2001 compliant aluminum and steel poles

        Applications

        Area Lighting
        Airports
        Healthcare
        Parking Lots
        Schools
        Warehouses
        Education
        Hospitality
        Retail
        Walkways
        Parks, pedestrian path lighting
        Shopping centers, campuses, plazas
        Rural areas

        Warning & Safety

        Ground rod must be provided and installed by contractor as per National Electrical code (NEC) article 250.52 (A)(5) or the local application regulation agency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product