You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Fluorescent linear lighting has traditionally been the preferred choice for customers demanding a high level of visual comfort. With excellent lighting uniformity on the road and walls, perfect visual guidance and high color recognition, linear lighting offers the driver superior lighting quality and safety. With TubeLine, the same lighting quality can be achieved but with the advantages of LED technology. TubeLine is a state-of-the-art LED tunnel luminaire which offers all the benefits of linear lighting. With the latest LED technology, linear lighting has never been more achievable within the constraints of limited budgets.

        Benefits

        Optimal traffic flow due to increased visual comfort and safety compared to point-source lighting
        Quick return on investment
        Flexible, easy-to-install solution

        Features

        Robust, corrosion-resistant extruded aluminum design
        Standard length 2 meter
        Smooth design, easy to clean
        Remote driver designed to prevent lane closures
        Lumen packages up to 18,000 lm
        Flexible mounting and connectivity
        Compatible with most Tunnel Lighting controls

        Applications

        Tunnel
        Underpass
        • Add product
           
        • Add product
           
        • Add product
           
        Add product