BESbswy
BESbswy
BESbswy
Domus LED Post Top Comfort - large (DMS60-C) - Gen2 - Posttop | Lumec - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Domus LED Post Top Comfort - large (DMS60-C) - Gen2

    Bring balance to your environment

    View all 50 products Lumec
    Domus LED Post Top Comfort - large (DMS60-C) - Gen2
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    19718904
    19718904
    Wattage (W)
    2194
    2194
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 1675mA, 3000K, Type V
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 1675mA, 3000K, Type V
      DMS60-C-196L1675WW-G2-5

      Wattage (W): 75

      Luminous flux (lm): 7018

      CCT (K): 3000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 1675mA, 3000K, Type III
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 1675mA, 3000K, Type III
      DMS60-C-196L1675WW-G2-3

      Wattage (W): 75

      Luminous flux (lm): 6750

      CCT (K): 3000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 1150mA, 4000K, Type V
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 1150mA, 4000K, Type V
      DMS60-C-196L1150NW-G2-5

      Wattage (W): 51

      Luminous flux (lm): 5271

      CCT (K): 4000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 650mA, 3000K, Type II
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 650mA, 3000K, Type II
      DMS60-C-196L650WW-G2-2

      Wattage (W): 30

      Luminous flux (lm): 2625

      CCT (K): 3000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 2100mA, 4000K, Type I
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 2100mA, 4000K, Type I
      DMS60-C-196L2100NW-G2-1

      Wattage (W): 94

      Luminous flux (lm): 8556

      CCT (K): 4000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 2100mA, 3000K, Type V
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 2100mA, 3000K, Type V
      DMS60-C-196L2100WW-G2-5

      Wattage (W): 94

      Luminous flux (lm): 8561

      CCT (K): 3000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 650mA, 4000K, Type III
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 650mA, 4000K, Type III
      DMS60-C-196L650NW-G2-3

      Wattage (W): 30

      Luminous flux (lm): 2901

      CCT (K): 4000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 450mA, 4000K, Type II
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 450mA, 4000K, Type II
      DMS60-C-196L450NW-G2-2

      Wattage (W): 21

      Luminous flux (lm): 2069

      CCT (K): 4000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 1675mA, 4000K, Type V
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 1675mA, 4000K, Type V
      DMS60-C-196L1675NW-G2-5

      Wattage (W): 75

      Luminous flux (lm): 7298

      CCT (K): 4000

    • Domus LED Post Top Comfort - large (DMS60-C) - Gen2-Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 2100mA, 3000K, Type I
      Domus LED Post Top Comfort - Large (DMS60-C) 196 LED, 2100mA, 3000K, Type I
      DMS60-C-196L2100WW-G2-1

      Wattage (W): 94

      Luminous flux (lm): 8227

      CCT (K): 3000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files
      More Information

      Product family information

      Domus 60 is one of the most versatile luminaires offered by Lumec. This classic shape was one of the first in a line of pioneering Lumec designs. Domus offers a subtly refined design that balances shape, dimension and proportion. This family is now available with comfort optics, providing a low glare solution for pedestrian applications. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment. Lumec3D: Online 3D Domus 60 is one of the most versatile luminaires offered by Lumec. This classic shape was one of the first in a line of pioneering Lumec designs. Domus offers a subtly refined design that balances shape, dimension and proportion. This family is now available with comfort optics, providing a low glare solution for pedestrian applications. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment.

      Benefits

      Comfort optics provide low glare solution to improve visual comfort
      Versatile luminaires with classic shape to fit in any area or project
      Offers a subtly refined design that balances shape, dimension and proportion

      Features

      Comfort optics reduce glare
      Multiple lumen packages
      Type 1, 2, 3, 4 and 5 optics available
      4000K and 3000K color temperatures available

      Applications

      Parks & plazas
      Public spaces
      Road and residential
      Road and Street
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product