BESbswy
BESbswy
BESbswy
UX1 LED Post Top (UX1) - Generation 3 - Posttop | Hadco - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    UX1 LED Post Top (UX1) - Generation 3

    UX1 - offering a simple modern take on the traditional lantern

    View all 360 products Hadco
    UX1 LED Post Top (UX1) - Generation 3
    Hadco
    BAA certification icon
    cETLus logo
    International Dark Sky Approved (IDA)
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    213614144
    213614144
    Shape
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 64 LED, 350mA, 3000K, Frosted Flat Glass, Type II with House Side Shield
      UX1 LED Post Top (UX1) 64 LED, 350mA, 3000K, Frosted Flat Glass, Type II with House Side Shield
      UX164-G3-F-2-730-3-H

      Wattage (W): 38

      Luminous flux (lm): 4511

      CCT (K): 3000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 32 LED, 350mA, 3000K, Frosted Flat Glass, Type II with House Side Shield
      UX1 LED Post Top (UX1) 32 LED, 350mA, 3000K, Frosted Flat Glass, Type II with House Side Shield
      UX132-G3-F-2-730-3-H

      Wattage (W): 38

      Luminous flux (lm): 2256

      CCT (K): 3000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 32 LED, 530mA, 4000K, Frosted Flat Glass, Type III Wide with House Side Shield
      UX1 LED Post Top (UX1) 32 LED, 530mA, 4000K, Frosted Flat Glass, Type III Wide with House Side Shield
      UX132-G3-F-3W-740-5-H

      Wattage (W): 38

      Luminous flux (lm): 3442

      CCT (K): 4000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 64 LED, 530mA, 3000K, Clear Flat Glass, Type V
      UX1 LED Post Top (UX1) 64 LED, 530mA, 3000K, Clear Flat Glass, Type V
      UX164-G3-C-5-730-5

      Wattage (W): 38

      Luminous flux (lm): 9926

      CCT (K): 3000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 64 LED, 530mA, 4000K, Clear Flat Glass, Type IV
      UX1 LED Post Top (UX1) 64 LED, 530mA, 4000K, Clear Flat Glass, Type IV
      UX164-G3-C-4-740-5

      Wattage (W): 38

      Luminous flux (lm): 10936

      CCT (K): 4000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 32 LED, 700mA, 4000K, Frosted Flat Glass, Type II
      UX1 LED Post Top (UX1) 32 LED, 700mA, 4000K, Frosted Flat Glass, Type II
      UX132-G3-F-2-740-7

      Wattage (W): 38

      Luminous flux (lm): 5881

      CCT (K): 4000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 64 LED, 350mA, 4000K, Frosted Flat Glass, Type IV with House Side Shield
      UX1 LED Post Top (UX1) 64 LED, 350mA, 4000K, Frosted Flat Glass, Type IV with House Side Shield
      UX164-G3-F-4-740-3-H

      Wattage (W): 38

      Luminous flux (lm): 4900

      CCT (K): 4000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 32 LED, 530mA, 3000K, Frosted Flat Glass, Type III with House Side Shield
      UX1 LED Post Top (UX1) 32 LED, 530mA, 3000K, Frosted Flat Glass, Type III with House Side Shield
      UX132-G3-F-3-730-5-H

      Wattage (W): 38

      Luminous flux (lm): 3197

      CCT (K): 3000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 32 LED, 530mA, 3000K, Clear Flat Glass, Type II with House Side Shield
      UX1 LED Post Top (UX1) 32 LED, 530mA, 3000K, Clear Flat Glass, Type II with House Side Shield
      UX132-G3-C-2-730-5-H

      Wattage (W): 38

      Luminous flux (lm): 4055

      CCT (K): 3000

    • UX1 LED Post Top (UX1) - Generation 3-UX1 LED Post Top (UX1) 48 LED, 350mA, 3000K, Clear Flat Glass, Type IV with House Side Shield
      UX1 LED Post Top (UX1) 48 LED, 350mA, 3000K, Clear Flat Glass, Type IV with House Side Shield
      UX148-G3-C-4-730-3-H

      Wattage (W): 38

      Luminous flux (lm): 4153

      CCT (K): 3000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      The Hadco LED post top UX1 luminaire offers a simple modern take on the traditional lantern, providing style and elegance to downtown areas, commercial developments, parks and residential communities.

      Benefits

      Maximizes energy savings to minimize total cost of ownership and significantly reduces maintenance and re-lamping costs.
      Highly efficient IP66 LED engine compartment is protected from the elements and ensure optimal photometric performance.
      Multiple driver options and Programmed dimming options

      Features

      Multiple lumen packages available
      Color temperatures 4000K and 3000K are available.
      Type 2, 3, 3W, 4, and 5 optics available
      Dimming driver standard

      Applications

      Road and Street
      Bridges, Monuments, Facades
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product