BESbswy
BESbswy
BESbswy
121 LED Sconce G4 - Wall sconces | Gardco - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    120012400
    120012400
    Wattage (W)
    12107
    12107
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • 121 LED Sconce G4-121 LED Sconce, 32 LEDs, 1000mA, Neutral White, Gen-4, Type 4
      121 LED Sconce, 32 LEDs, 1000mA, Neutral White, Gen-4, Type 4
      121-32L-1000-NW-G4-4

      Wattage (W): 107

      Luminous flux (lm): 11500

      CCT (K): 4000

    • 121 LED Sconce G4-121 LED Sconce, 16 LEDs, 1200mA, Neutral White, Gen-4, Type 3
      121 LED Sconce, 16 LEDs, 1200mA, Neutral White, Gen-4, Type 3
      121-16L-1200-NW-G4-3

      Wattage (W): 66

      Luminous flux (lm): 6100

      CCT (K): 4000

    • 121 LED Sconce G4-121 LED Sconce, 16 LEDs, 530mA, Cool White, Gen-4, Type 3
      121 LED Sconce, 16 LEDs, 530mA, Cool White, Gen-4, Type 3
      121-16L-700-CW-G4-3

      Wattage (W): 38

      Luminous flux (lm): 4200

      CCT (K): 5000

    • 121 LED Sconce G4-121 LED Sconce, 32 LEDs, 530mA, Cool White, Gen-4, Type 4
      121 LED Sconce, 32 LEDs, 530mA, Cool White, Gen-4, Type 4
      121-32L-530-CW-G4-4

      Wattage (W): 52

      Luminous flux (lm): 6800

      CCT (K): 5000

    • 121 LED Sconce G4-121 LED Sconce, 32 LEDs, 530mA, Warm White, Gen-4, Type 4
      121 LED Sconce, 32 LEDs, 530mA, Warm White, Gen-4, Type 4
      121-32L-530-WW-G4-4

      Wattage (W): 52

      Luminous flux (lm): 6076

      CCT (K): 3000

    • 121 LED Sconce G4-121 LED Sconce, 32 LEDs, 700mA, Warm White, Gen-4, Type 3
      121 LED Sconce, 32 LEDs, 700mA, Warm White, Gen-4, Type 3
      121-32L-700-WW-G4-3

      Wattage (W): 70

      Luminous flux (lm): 7700

      CCT (K): 3000

    • 121 LED Sconce G4-121 LED Sconce, 32 LEDs, 1000mA, Cool White, Gen-4, Type 2
      121 LED Sconce, 32 LEDs, 1000mA, Cool White, Gen-4, Type 2
      121-32L-1000-CW-G4-2

      Wattage (W): 107

      Luminous flux (lm): 12400

      CCT (K): 5000

    • 121 LED Sconce G4-121 LED Sconce, 16 LEDs, 1000mA, Cool White, Gen-4, Type 4
      121 LED Sconce, 16 LEDs, 1000mA, Cool White, Gen-4, Type 4
      121-16L-1000-CW-G4-4

      Wattage (W): 55

      Luminous flux (lm): 5500

      CCT (K): 5000

    • 121 LED Sconce G4-121 LED Sconce, 16 LEDs, 1200mA, Warm White, Gen-4, Type 4
      121 LED Sconce, 16 LEDs, 1200mA, Warm White, Gen-4, Type 4
      121-16L-1200-WW-G4-4

      Wattage (W): 66

      Luminous flux (lm): 5505

      CCT (K): 3000

    • 121 LED Sconce G4-121 LED Sconce, 16 LEDs, 530mA, Neutral White, Gen-4, Type 2
      121 LED Sconce, 16 LEDs, 530mA, Neutral White, Gen-4, Type 2
      121-16L-530-NW-G4-2

      Wattage (W): 28

      Luminous flux (lm): 2500

      CCT (K): 4000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      Gardco LED wall sconce 121 offers distinction through its styling, powerful optical design, array of distributions, and impressive selection of control possibilities. Designed to add an element of style to your application by pairing straight lines with rounded edges, 121 will complement a wide assortment of architectural styles and designs, while delivering high light levels and functional distributions. 121 sconces are available in Type 2, 3, and 4 distributions, and provide output of up to 12,400 lumens. Energy saving control options help to increase energy savings. Emergency Battery Backup option available for path-of-egress and is integral to the luminaire.

      Benefits

      Energy saving LEDs provide up to 140 LPW efficacy
      Energy saving control options, such as motion response and wireless controls
      Emergency battery back up available to provide path-of-egress illumination

      Features

      Multiple lumen packages with output ranging from 2,600 to 12,400 lumens
      Three distribution patterns available in Type 2, 3, 4

      Applications

      Walkways
      Security Lighting
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product