GeoForm LED wall sconces offer six distinct luminaire shapes to pair with buildings large and small, modern or traditional. Designed around the latest in LED technology, these sconces are small in scale, featuring a minimalistic daytime aesthetic. At night, GeoForm sconces combine best-in-class pathway lighting with specialized optics to highlight any façade.
Benefits
Modern and compact geometric designs to complement architecture.
Two light engines available to provide excellent pathway illumination or facade lighting.
Provides up to 174 lumens per watt for significant energy savings.
Lightweight for ease of installation.
Service Tag feature provides assistance throughout the life of the product.
Features
Block shape available in two sizes: small and medium.
Precision plus optics provide excellent pathway illumination, while light effects illuminate building features.
Block medium with light effects optics available with both up-and-down lighting.
Lumen output ranging from 1500 to 6000 lumens.
Control options available for additional energy savings.
Emergency battery backup option for path-of-egress illumination