You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    GeoForm wedge small LED wall sconce GWS

    Boundless possibilities, exceptional results

    View all 80 products Gardco
    GeoForm wedge small LED wall sconce GWS
    Gardco
    graphical mark that can be used to identify Premium classification DLC qualified products
    graphical mark used to identify DLC qualified products
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Geoform wedge small LED wall sconce GWS features a compact geometric design that will complement a range of architectural styles. GeoForm wedge small features specialized, highly efficient optics which balance low glare with excellent performance. Type 2, 3 and 4 optical distributions are available with up to 5500 lumens. A diffuse lens option is also available for over doorway applications. Emergency battery backup option provides path-of-egress illumination. Multiple control options, including wireless Interact Pro outdoor, further enhance energy savings.

        Benefits

        Modern and compact geometric designs to complement architecture.
        Provides up to 178 lumens per watt for significant energy savings.
        Lightweight for ease of installation.
        Service Tag feature provides assistance throughout the life of the product.

        Features

        Wedge shape available in two sizes: small and medium.
        Type 2, 3 and 4 optical distributions are available.
        Precision plus optics provide excellent pathway illumination.
        A diffuse lens option is also available for over doorway applications.
        Lumen output ranging from 1500 to 6000 lumens.
        Control options available for additional energy savings.
        Emergency battery backup option for path-of-egress illumination.

        Applications

        Airports
        Education
        Exit and Emergency
        Healthcare
        Hospitality
        Retail
        Schools
        Walkways
        Warehouses
        Data Centers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product