• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Gardco-PureForm PWS Wall Sconce Comfort Spec Sheet G2 pdf 1.5 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco PureForm wall sconce LED with comfort optics offers a sleek, low profile design that will complement a range of architectural styles. Comfort optics reduce glare to increase visual comfort. PureForm wall sconce provides up to 10,700 lumens to accommodate multiple mounting heights up to 20', and is available with Type 2, 3, 4, optical distributions. A full range of control options are available for additional energy savings. Optional emergency battery backup option available for path-of-egress, and is integral to the luminaire.

        Benefits

        Sleek, low profile design blends in with architecture.
        Comfort optics area reduce glare to enhance visual comfort.
        Both comfort optics and precision optics available, suitable for a range of mounting heights and lumen output.
        Seamless integration with the latest controls solutions makes management easy, further enhancing value.

        Features

        Comfort optics offer low glare for increased visual comfort
        Type 2, 3, 4 optical distributions
        Optional integral emergency battery backup available
        A full range of control options provide additional energy savings

        Applications

        Education
        Municipal Buildings
        Parks and Plazas
        Walkways
        Office
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product