You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    PureForm Wall Sconce PWS (Precision & Comfort)

    Creativity and continuity can coexist

    View all 285 products Gardco
    PureForm Wall Sconce PWS (Precision & Comfort)
    Gardco
    graphical mark used to identify DLC qualified products
    Wildlife Lighting
    cULus logo
    graphical mark that can be used to identify Premium classification DLC qualified products
    International Dark Sky Approved (IDA)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The upgraded Gardco PureForm Wall Sconce LED with precision & comfort optics offers a sleek, low profile design that will complement a range of architectural styles. PureForm wall sconce provides up to 30,000 lumens in the precision led engine and 10,000 lumens in the comfort to accommodate multiple mounting heights up to 25', and is available with Type 2, 3, 4, as well as an optional Back Light Control optics. A full range of control options including Interact are available for additional energy savings. Optional emergency battery backup option available for path-of-egress, and is integral to the luminaire.

        Benefits

        Sleek, low profile design blends in with architecture.
        Both precision and comfort optics available, suitable for a range of mounting heights and lumen output.
        Seamless integration with the latest controls solutions and it being Interact Ready makes management easy, further enhancing value.

        Features

        Precision optics with multiple distribution options
        Type 2, 3, 4 and Backlight Control (ETOr) optical distributions
        Optional integral emergency battery backup available
        A full range of control options provide additional energy savings as well as its Interact Ready

        Applications

        Education
        Municipal Buildings
        Parks and Plazas
        Walkways
        Office
        Hospitality
        Industrial warehouse
        Building Facade
        • Add product
           
        • Add product
           
        • Add product
           
        Add product