You are now visiting our Global professional lighting website, visit your local website by going to the USA website
Be the first! Get the latest news and updates
Suggestions

    Accreditation

    Our EMC testing laboratory can be found on the Counsel for Accreditation (RvA) website using the following link:


    Annex to declaration of accreditation

     

    Our EMC labaratory is enlisted under RvA L315

     
    Testing scope

     
    Regulatory compliance testing is mandatory for any newly developed product before its market introduction. We support our customers in managing their compliance processes across different markets (e.g., Europe, North America). Our EMC testing laboratory is equipped with state-of-the-art facilities for testing both electronic equipment and Internet of Things devices. For the electrical approbation of your product the following EMC standards are applied:
    Standard
    Short description
    EN55022, CISPR22

    Emission RF conducted: 150 kHz – 30 MHz,

    EM field: 30 – 6000 MHz

    EN55024, CISPR24

    Immunity RF field: 80 – 1000 MHz,

    Magnetic field: 50/60 Hz,

    RF conducted: 150 kHz – 80 MHz,

    Electrostatic discharge, Surges, Fast transients, Voltage dips/interruptions

    EN55015, CISPR15

    Emission EM field: 9 kHz – 1000MHZ,

    AC mains: 9 kHz – 30 MHz,

    RF conducted: 150 kHz – 30 MHz,

    RF emission (Annex B): 30 – 300 MHz excluding insertion loss

    EN61547, IEC61547

    Immunity EM field: 80 – 1000 MHz,

    Magnetic fields: 50/60 Hz,

    RF conducted currents: 150 kHz– 80 MHz,

    Electrostatic discharge, Fast transients, Surges, Voltage dips/interruptions, Voltage fluctuations

    EN61000-6-3, IEC61000-6-3

    Emission EM field: 30 –6000 MHz,

    AC mains: 0 – 2 kHz,

    RF conducted: 150 kHz – 30 MHz

    EN61000-6-1, IEC61000-6-1

    Immunity EM field: 80 – 6000 MHz,

    EM field keyed carrier: 900 MHz,

    Magnetic field: 50 Hz,

    RF conducted: 150 kHz – 80 MHz,

    Electrostatic discharge, Fast transients, Surges, Voltage dips/interruptions

    EN61000-3-2, IEC61000-3-2
    Mains harmonics Emission
    EN61000-3-3, IEC61000-3-3
    Voltage fluctuations Emission
    EN61000-4-2, IEC61000-4-2
    Electrostatic discharge Immunity
    EN61000-4-3, IEC61000-4-3
    Radio frequency field Immunity
    EN61000-4-4, IEC61000-4-4
    Fast transients/burst Immunity
    EN61000-4-5, IEC61000-4-5
    Surge Immunity
    EN61000-4-6, IEC61000-4-6
    Conducted disturbances Immunity
    EN61000-4-8, IEC61000-4-8
    50/60 Hz magnetic field Immunity
    EN61000-4-11, IEC61000-4-11
    Dips, interruptions, voltage variations Immunity
    ETSI EN301 489-1, ETSI EN 301 489-3

    Emission EM field: 30 – 6000 MHz,

    RF conducted: 150 kHz – 30 MHz,

    AC harmonics, Voltage fluctuations and flicker, Immunity EM field: 80 – 6000 MHz,

    RF conducted: 150 kHz - 80 MHz,

    Electrostatic discharge, Fast transients, Surges, Voltage dips/interruptions

    ETSI EN301 489-1, ETSI EN 301 489-17

    Emission EM field: 30 – 6000 MHz,

    RF conducted: 150 kHz – 30 MHz,

    AC harmonics, Voltage fluctuations and flicker, Immunity EM field: 80 – 6000 MHz,

    RF conducted: 150 kHz – 80 MHz,

    Electrostatic discharge, Fast transients, Surges, Voltage dips/interruptions

    FCC Part 15B ANSI C63.4:2014

    Emission RF conducted: 150 kHz – 30 MHz,

    EM fields: 30 – 18000 MHz

    EN55011, CISPR11

    Emission RF conducted: 150 kHz – 30 MHz,

    EM fields: 30 – 18000 MHz

    EN60601-1-2, IEC60601-1-2

    Emission EM field: 9 kHz-18000 MHz,

    RF conducted: 9 kHz-30 MHz,

    Harmonic distortion, Voltage fluctuations, and flicker Immunity,

    EM field: 80 –2700 MHz,

    Proximity fields 50/60Hz magnetic field,

    RF conducted: 150 kHz - 80 MHz,

    Electrostatic discharge, Fast transients, Surges, Voltage dips/interruptions

    ETSI EN300 328

    Emission Equivalent isotropic radiated power: 2,4 GHz-2,4835 GHz,

    Maximum spectral power density: 2.4 GHz-2.4835 GHz,

    Transmitter spurious emissions 30 MHz-12.75 GHz,

    Receiver spurious emissions 30 MHz-12.75 GHz

    EN61326-1, IEC61326-1

    Emission EM field: 30 – 1000 MHz,

    RF conducted: 150 kHz – 30 MHz,

    Harmonic distortion, Voltage fluctuations, and flicker Immunity,

    EM field: 80 – 2700 MHz, 50/60 Hz magnetic field,

    RF conducted: 150 kHz – 80 MHz,

    Electrostatic discharge, Fast transients, Surges, Voltage dips/interruptions

    EN55032, CISPR32

    Emission 

    Radiated Emissions (EM field) 30 – 6000 MHz,

    Conducted Emissions AC mains power port (RF conducted Mains) 

    150 kHz-30 MHz,

    Conducted Emissions asymmetric mode (RF conducted Telecom) 

    150 kHz- 30 MHz

     

    Above these accreditation tests we also support pre-compliance testing, including CISPR25 for automotive and FCC15c for radio devices. If you do not know yet what standards to apply, or you just want to know what the EMC performance of your product will be, EMC consultants are at your disposal selecting the appropriate pre-compliance tests to be done. Ask for EMC consultancy support if you need help/ advise for EMC testing.