Newly refurbished in 2019 and made suitable for antenna testing.
This fully-anechoic room is used for antenna pattern measurements, as well as for Radio Equipment Directive (RED) measurements. It is equipped with a 2m turntable capable to carry 500kg load.
The room can be used in the frequency range up to 40GHz.
The FAR complies with the requirements of CISPR 16-1-4 and ANSI C63.4 (30MHz – 18GHz).