1,000 m3 facilities at your service
The Dry Heat test determines the suitability of products and/or components for transportation, storage and use under conditions of high temperature.
Main failure modes generally associated with these tests are:
This test provides a number of preferred severities at high temperature. The specimen can be placed either operating or non-operating in this environment.
Cold Testing is used to determine the suitability of products and/or components for transportation, storage and use under conditions of low temperature.
The test is primarily intended to observe the effect of constant low temperature (without condensation) on the device under test over a prescribed period.
This test provides a number of preferred severities of low temperature (typically –10°C or -20°C or -40°C) and test duration (typically 1000 hours)