Thanks to innovative leadership in the automotive lighting industry we are producing the steel shells without scratches. Special and dedicated technology to connect metal and glass, production of caps with various pins position taking into account different lamps application and also dissimilarity of lamps production lines. We offer caps made from brass but also covered by nickel layer to protect lamps from corrosion.
Signify Poland Bielsko as a world leader in metal-based components, is using special and dedicated technology to connect various metals (brass, aluminum, steel) and glass (E40, E39, PG12). Thanks to this in Bielsko the caps with plastic or glass insulation are being produced for many years.
The quality consistency is achieved during the advanced production process.
The advanced production process ensures the quality consistency.
Product quality is continuously monitored automatically during the manufacturing process.
Deep drawing machines are specially designed for making shells for caps, each production batch has consistent dimensions and pins position – which is valuable especially for fast TL production machines.
High level of reliability and esthetic appearance of our products is ensured by advanced cleaning processes. Dedicated design caps for Incandescent lamps. Advanced production process/facility to ensure quality consistency.
Dedicated design caps for ECO Halogen have a high level of reliability and esthetic appearance of our products is ensured by advanced cleaning processes.
Products
Our lamp components find their origin in the manufacturing of lamps, however these same components or derived components can also be used for other purposes.
Technologies
The technologies we are using to produce lamp components can also be applied for other non-lighting products.