Global - English

Chemicals

A wide range of chemical components is produced in our factories to be used during the manufacturing of lamps or to be used by other industries like automotive. Expertise is available around phosphor powders, ceramics and paste amongst others. Find below the various chemicals that we offer.

Chemicals

coating

Coating

 

Coatings in lamp manufacturing are used for different applications. We have several coatings in our portfolio: interior protective glass coating for TUV lamps, adhesive agent for fluorescent lamps, reflector coating for low wattage Metal Halide lamps and interior color coatings (GLS and TL).

 

Features and benefits:

  • Protection against blackening 
  • Smooth coverage of the lamp glass
  • Temperature control inside metal halide lamps
drawing lubricants

Drawing lubricants

 

Lubricants are designed to achieve severe reductions when drawing tungsten or molybdenum wire. These lubricants will help you to improve your wire quality and reduce wire breaks to produce a top quality finished wire.

 

Features and benefits:

  • Emulsion preparation and water quantity advise
  • Low foam properties
  • Very low impurity levels to prevent wire break
  • Excellent lubricity
emitters

Emitters

 

A uniform layer of emitter applied on the electrodes of fluorescent and high intensity discharge lamps lowers the work function of the electrode; ensuring starting and the lifetime of the lamp. We offer a complete emitter product range for all types of discharge lamps.

 

Features and benefits: 

  • Increases lamp life and performance
  • Decreases the work function of tungsten wire
getters

Getters

 

Getters are used to absorb impurity gasses in incandescent lamps. This contributes to a clean lamp atmosphere which ensures the lifetime of the lamps.

 

Features and benefits:

  • No effect on the mirror
  • Less or no tinting of the bulb
  • An easy to evaporate zero hour getter and a life time getter which works at low temperature are available
inks

Inks

 

The inks are used to mark and identify lamps and come in two types: stamp-pad inks and pad printing inks. Stamp-pad ink has a good printing behavior for clear marking. Fixation is done by heating. Pad printing ink has a different marking process and won’t have to burn in.

 

Features and benefits:

  • Easy to apply, excellent scratch resistance and good contrast
  • High temperature resistant (400-800 degrees Celsius)
  • Stable luminescent layer, no discoloration, UV resistant
soldering fluxes

Soldering fluxes

 

The purpose of flux is to facilitate the soldering process. It removes impurities (e.g. oxides) from the surface of the cap or base and provides a proper solder flow. 

 

Features and benefits:

  • Yellow or orange, low viscous liquid
  • Our soldering fluxes are ready for use

Explore components

  • Products

    Products

    Our lamp components find their origin in the manufacturing of lamps, however these same components or derived components can also be used for other purposes.

  • Technologies

    Technologies

    The technologies we are using to produce lamp components can also be applied for other non-lighting products.

Do you want to know more about our products?