Glass tubes are used for TL fluorescent lamp production and TLED lamp assembling. Diameter from 4~38 mm, length 300~2800 mm.
Features and benefits:
The high transmission factor of the new suspension inside results in high quality illumination of TLED lamps. This provides coated glass tubes a clear advantage over plastic tubes. Dimension is T5/T8/T12, length 1ft to 8ft.
Features and benefits:
Bulbs from ribbon and rotary line for lighting and non-lighting applications: GLS, PAR, LED, decorative Christmas bulbs.
Most common types: A55A, A50, A60, B35, P45A, etc.
In our portfolio we also have mirrored bulbs NR63B, NR80B, NR50H.
Flares are made from soda-lime glass 290 and 360. The lead-free glass has an application for all lighting products: GLS, TL, PLL/S, SOX.
Products
Our lamp components find their origin in the manufacturing of lamps, however these same components or derived components can also be used for other purposes.
Technologies
The technologies we are using to produce lamp components can also be applied for other non-lighting products.