Capping cements are fit to use in GLS, ECO halogen, TL, CFL and HID applications. They come in a ready to use paste or as a premix powder.
Features and benefits:
Ceramic rings are used to get a gas tight seal between the burner tube and the metal feed through. They are made of high purity materials in a special sintering process.
Features and benefits:
High Pressure Sodium Vapor glow switches:
Compact Fluorescent non-integrated:
PCA Tubes are used in HPS (High-pressure sodium) lamps. HPS lamps are widely used in industrial lighting, especially in large manufacturing facilities, and are commonly used as plant grow lights. They are also used for outdoor area lightings, such as on roadways, parking lots, and security areas. PCA Tubes are always adjusted to customer specifications.
A complete range of easy-to-install eco-friendly standard starters and special starters for tanning lamps operating on a conventional electromagnetic ballast.
Products
Our lamp components find their origin in the manufacturing of lamps, however these same components or derived components can also be used for other purposes.
Technologies
The technologies we are using to produce lamp components can also be applied for other non-lighting products.