Be the first! Get the latest news and updates
Suggestions

    Metal

    Lead-in wires and coils are used in a wide range of lamps varying from TL lamps to Halogen lamps and come in a wide variety of versions. Coils are made out of so called ‘resistance wires’. These wires are also applied in the automotive industry for windscreen heating.

    Metal components

    coils and hid electrodes

    Coils & HID electrodes

     

    The advanced production process of coils. Environmentally-friendly production (full recycling on pickling). Dedicated designed coils for TLD, T5 and high-end CFL lamps. Shapes of our coils are used in a wide range of applications:

    • TL lamps
    • CFL
    • HID 
    • GLS and HALOGEN lamps

     

    Many variants of twist, wattage and voltage make that the portfolio of existing coils is very large.

    lead in wires

    Lead in Wires

     

    Lead in Wires have many applications in the following lamps:

    • Fluorescent (TL/TLD)
    • Compact fluorescent
    • Incandescent
    • Halogen
    • High intensity discharge
    resistance wires

    Resistance wires

     

    Resistance wires are used in automotive sector for heating the windshields. Available resistance: 42ohm, 95ohm, 100ohm, 110ohm, 140ohm, 197ohm, 250ohm.

    Explore components

    • Products

      Products

      Our lamp components find their origin in the manufacturing of lamps, however these same components or derived components can also be used for other purposes.

    • Technologies

      Technologies

      The technologies we are using to produce lamp components can also be applied for other non-lighting products.

    Do you want to know more about our products?