Be the first! Get the latest news and updates
Suggestions

    MultiOne Configurator Software

    Configuring devices has never been easier

    MultiOne web and mobile mockup
    As OEM customers are looking for more flexibility and diversity in their lighting solutions, customization is key. With MultiOne you have a range of intuitive tools that makes configuring LED drivers quick and simple. It works by accessing the features that are already built into our drivers and sensors, so you can quickly adjust the parameters and make last-minute changes to suit different requirements.

    The MultiOne tools family

     

    Our range of MultiOne tools are designed to provide the right support at every stage in the production process – from installation to maintenance. Each tool has specific functions that will bring maximum benefit for each specific production stage. Check out the table below to see which tool is the most appropriate for your needs.

    The MultiOne tools family

    Hardware solutions

    Multione SimpleSet Interface

    MultiOne DALI interface

     

    Connecting this tool via USB to your Windows operating PC or laptop makes configuration of your devices possible via DALI.

    MultiOne DALI interface

    MultiOne SimpleSet Interface

     

    Connecting this tool via USB to your Windows operating PC or laptop makes configuration of your devices possible via NFC.

    LCN9810 NFC Scanner

    LCN9810 NFC Scanner

     

    For MultiOne Mobile, this scanner can be connected to your smartphone and takes over the SimpleSet communication with the driver via NFC.

    General Documents

    General documents

     

    To make customizing your devices simple and fast, we have a range of documents, starter guides and manuals.

    MultiOne Engineering

    MultiOne Engineering 3.30

     

    This tool is intended to be used by the Engineer, Quality and pre-production of an OEM. For the Engineer, MultiOne offers the possibility to read/write all features in a device.

    MultiOne Workflow

    MultiOne Workflow 3.30

     

    In the factory of the OEM, this tool can be used to download the prepared feature files in a driver or sensor.

    MultiOne Cloud

    MultiOne Cloud

     

    MultiOne Cloud enables an easy and direct coupling between your automation system and the MultiOne software.

    MultiOne Web

    MultiOne Web

     

    MultiOne Web is an online application that provides access to the global driver database and allows an easy configuration process.

    MultiOne Workflow 4.0

    MultiOne Workflow 4.0

     

    MultiOne Worklow 4.0 enables easy and direct coupling between your automation system and MultiOne Cloud.

    MultiOne Mobile

    MultiOne Mobile

     

    Your mobile is your new configuration tool. Finetune luminaires’ settings in the field via NFC with this new Signify tool.

    MultiOne Basic

    MultiOne Basic

     

    For OEM who only wants to set the LED current in their production and don’t need label printing or logging.