Sii il primo! Ricevi le ultime notizie e gli aggiornamenti
Suggerimenti

    The best online experience for traveling

    Aerospace and Transportation


    Stay connected with premium connectivity everywhere.
    Sit back and enjoy the ride.

    Trends in Aerospace and Transportation

    Web icon
    Today's customers expect a premium and secure digital experience across the enire journey
    Protected guarantee icon
    Safe, reliable and robust data connections
    Green energy icon
    Opex and CO2 emission reduction through significant weight saving
    Society places more and more emphasis on sustainable mobility. Environment-friendly forms of transport are on the rise. Today's customers are online 24/7 and expect the same online experience when traveling as they have at home. Transportation companies face a challenge to keep all those passengers and their devices online.
    Trulifi Aero Green
    Trulifi is the solution for the next generation connectivity infrastructure. It uses light waves to enable fast, stable and reliable internet for a personal broadband connection. With speeds up to 400 Mbps, Trulifi allows working, (VR) gaming, personalized streaming of 4K content and more to make the best out of any journey.
    Trulifi aero airplane steward
    LiFi enables new Vehicle to Ground connectivity where radio communication is not allowed or is not available. Also, since LiFi carries data through light, it doesn't interfere with any sensitive and vital equipment and is highly secure. The light spectrum is license-free. This means no upfront investment for network operators such as purchasing government-issued spectrum licenses. No hassle for plane, train and vehicle systems and no effect on travellers’ health. Just sit back and enjoy the ride.

    Scarica la brochure Trulifi

    Saremo lieti di aiutarvi a mantenere i dati dei clienti al sicuro