Trulifi 6002 is designed to provide infrared LiFi connectivity to laptops and tablets in meeting rooms. Its transceivers have a wide beam angle, to create large LiFi coverage areas on the desks. LiFi domains can be combined by connecting multiple Trulifi 6002.2 Access Points. Such joint LiFi domains allow roaming with seamless handovers when moving between domains. Trulifi 6002 is based on ITU-T G.9991 and allows up to 16 USB keys to be connected to one access point.
Type |
Product Description |
Order code |
Max. data rate DL/UL [Mbit/s] |
Roaming |
6002.1
|
Access Point
|
9125 001 01793
|
150/140
|
- |
6002.2
|
Access Point
|
9125 001 01791
|
220/160
|
* |
6002.1
|
Transceiver
|
9125 001 01812
|
|
|
6002.1
|
USB Key
|
9125 001 01792
|
|
|
6002.22
|
USB Key PnP
|
9125 001 03437
|
|
|
6002 Ceiling Holder Rec ESS
|
Ceiling Holder Rec ESS
|
9125 001 01579
|
|
|
6002 POF Cable EU 10 m
|
POF Cable EU 10 m
|
9125 001 02094
|
|
|
6002 POF Cable NA 10 m
|
POF Cable NA 10 m
|
9125 001 02283
|
|
|
Documents
|
Applies to
|
Download
|
Publication date
|
User Manual
|
Trulifi 6002 system with 6002.1 USB Key
|
|
7-7-2021
|
|
Trulifi 6002 system with 6002.22 USB Key PnP
|
|
3 June 2022
|
Specification sheet
|
Trulifi 6002 system with 6002.1 Access Points
|
|
3 June 2022
|
|
Trulifi 6002 system with 6002.2 Access Points
|
|
3 June 2022
|
Installation instruction
|
Trulifi 6002 system with 6002.1 Access Points
|
|
3 June 2022
|
|
Trulifi 6002 system with 6002.2 Access Points
|
|
3 June 2022
|
Connect to Trulifi manual
|
Trulifi 6002 system
|
|
21 December 2021
|
Product
|
Video
|
Publication date
|
Trulifi 6002 Access Point
|
How to install the Trulifi 6002 Access Point
|
1 March 2022 |
Trulifi 6002 Transceiver
|
How to install the Trulifi 6002 Transceiver
|
1 March 2022
|
Trulifi 6002 USB Access Key
|
How to install the Trulifi 6002 USB Access Key
|
1 March 2022
|
Trulifi firmware
|
How to upgrade Trulifi firmware
|
1 March 2022
|
Trulifi Controller access key
|
Activating Trulifi Controller access key
|
1 March 2022
|
Type |
Product Description |
Order code |
Max. data rate DL/UL [Mbit/s] |
Max. operating range
[m] |
6013 PoE BLUE
|
Access Point PoE BLUE
|
9125 001 01380
|
250/250
|
8 |
6013 Ceiling Mount
|
Ceiling Mount
|
9125 001 01389
|
|
|
Documents |
Applies to |
Download |
Publication date |
User Manual
|
Trulifi 6013 Access Point PoE BLUE
|
|
January 2021
|
Specification Sheet
|
Trulifi 6013 Access Point PoE BLUE
|
|
January 2021
|
Trulifi 6014 is designed for point-to-point infrared LiFi communication in industrial and transportation applications. The narrow beam design is optimized for long operating ranges and high data rates. Trulifi 6014.01 and 6014.02 offer two different beam angles to optimally adapt the operating rate and required data rate to the application. A functional Trulifi 6014 system requires one access point and one end point to be connected. Access point and end points must be ordered separately.
6014.01
Trulifi 6014.01 can easily be wall- or ceiling mounted using 3rd party products from RAM Mount. The 6014 User Manual describes which RAM Mounts to order for your application. The 6014.01 is delivered including forward mounting brackets. An additional mounting plate for accurate fine-adjustment is optionally available from Signify and can be combined with wall mounts from RAM Mount. Furthermore, a clip-on laser pointer is optionally available for easy alignment of two 6014 units.
6014.02
Trulifi 6014.02 access points and end points are delivered with reverse mounting brackets, designed for integration in enclosures with an opening for line-of-sight. A clip-on laser pointer is optionally available for easy alignment of two 6014 units. Please be advised that the fine-adjustment mount and the RAM Mount products cannot be combined with 6014.02.
Type
|
Product Description
|
Order code
|
Max. data rate [Mbit/s]
|
Operating range [m]
|
6014.01 APMB
|
Access Point 6014
|
9125 001 04193
|
528
|
0.7 - 20
|
6014.01 EPMB
|
End Point 6014
|
9125 001 04194
|
528
|
0.7 - 20
|
6014.02 APMV
|
Access Point 6014
|
9125 001 04195
|
845
|
0.5 - 12
|
6014.02 EPMV
|
End Point 6014
|
9125 001 04196
|
845
|
0.5 - 12
|
Trulifi 6014 POINTER
|
Laser pointer for 6014
|
9125 001 93001
|
|
|
Trulifi 6014 MOUNT
|
Fine-adjustment mount for 6014
|
9125 001 93002
|
|
|
Documents |
Applies to |
Download |
Publication date |
User Manual (includes Installation Instructions)
|
Trulifi 6014 system
|
|
2 July 2021
|
Specification Sheet
|
Trulifi 6014.01 system
|
|
2 July 2021
|
|
Trulifi 6014.02 system
|
|
2 July 2021
|
Trulifi 6016 is designed for point-to-point infrared LiFi communication in industrial and defense applications such as a Fast Field Data Link. Its extremely narrow beam design is optimized for long operating ranges and high data rates, up to 940 Mbit/s.
A Trulifi 6016 system always consists of a pair of one Access Point and one End Point. The Access Point and the End Point need to be ordered separately. A wall mount for the 6016 units is available that allows for fine-adjustment to achieve optimal alignment of the line-of-sight.
The 6016 system can be ordered as an Aircase Kit. This Peli Protector case includes a pair of 6016 units and all tools reqruied for fast setup and alignment in the field.
Type
|
Product Description
|
Order code
|
Max. data rate [Mbit/s]
|
Operating range [m]
|
6016.01 APMC1
|
Trulifi 6016.01 Access Point APMC1 red
|
9125 001 04199
|
940
|
10 - 300
|
6016.01 EPMC1
|
Trulifi 6016.01 End Point EPMC1 red
|
9125 001 04201
|
940
|
10 - 300
|
6016.01 APMC2
|
Trulifi 6016.01 Access Point APMC2 green
|
9125 001 04202
|
940
|
10 - 300
|
6016.01 EPMC2
|
Trulifi 6016.01 End Point EPMC2 green
|
9125 001 04203
|
940
|
10 - 300
|
6016 MOUNT
|
Fine adjuster for wall mounting
|
9125 001 04206
|
|
|
6016 AIRCASE KIT 1
|
6016.01 APMC2 + 6016.01 EPMC2 + Peli case, Vizors, brackets, tripods, hammer, pegs, cables, POE injectors
|
9125 001 04204
|
|
|
Documents |
Applies to |
Download |
Publication date |
User Manual
|
Trulifi 6016.01 all models
|
|
24 January 2023
|
Specification Sheet
|
Trulifi 6016.01 all models
|
|
24 January 2023
|
The Trulifi 6800 Controllers are designed for scaling up your LiFi network. The Controller is available as a Controller Unit or as a Controller Application. They are functionally identical, apart from their form factor and scalability.
Controller Unit
The Controller Unit is a hardware device that can easily be connected to any LAN network. It is intended for small and medium-size LiFi networks up to 16 access points and it is easy to install and maintain. Note that there is a Controller Unit SKU available specifically for the EU market and an SKU for North America.
Controller Application
The Controller Application is a software application, delivered as a virtual machine that can be installed on an already existing network server. It is intended for enterprise organizations requiring large LiFi networks up to 64 access points. In case even larger LiFi networks need to be addressed, the network shall be divided into subnets. For each subnet one Controller Unit or one Controller Application shall be applied.
Licenses
The Controllers offer various network scaling functions which can be unlocked using licenses. Licenses are available from Signify and must be ordered in addition to the Controller Unit or Controller Application. A license is ordered per access point and per function such as Roaming and Network Monitoring and Control (NMC).
Roaming
The 6002.2 Access Points can be combined to create one large LiFi area with roaming and seamless handovers. To enable roaming, a Controller and Roaming licenses are required.
Network Monitoring and Control
Both 6002 and 6014 systems support central monitoring and management of all LiFi devices present in the network. If NMC is licensed, the customer can connect the LiFi system to his existing Network Management dashboard to create a central overview of all network equipment. Note that the dashboard is not delivered by Signify: The NMC license only enables the management interface between the Controller and the dashboard.
Type
|
Product Description
|
Order code
|
Compatible systems
|
6800.00
|
Controller Unit EU*
|
9125 001 03432
|
6002.1 6002.2 6014 |
6800.01
|
Controller Unit NA*
|
9125 001 03433
|
6002.1 6002.2 6014 |
6800.20
|
Controller Application*
|
9125 001 03434
|
6002.1 6002.2 6014 |
6800 ROAMING
|
License for Roaming on 6002.2 system
|
9125 001 03435
|
6002.2
|
6800 NMC
|
License for Network Monitoring and Control
|
9125 001 03436
|
6002.1 6002.2 6014 |
Documents |
Applies to |
Download |
Publication date |
User Manual
|
Controller Unit 6800.00 and 6800.01 Controller Application 6800.20 |
|
18 July 2021
|
Specification Sheet
|
Controller Unit 6800.00 and 6800.01 Controller Application 6800.20 |
|
2 July 2021
|
MIB Design-in Guide
|
Controller Unit 6800.00 and 6800.01 Controller Application 6800.20 |
|
2 July 2021
|
Quick Start Guide
|
Controller Unit 6800.00 and 6800.01
|
|
2 July 2021
|