In some countries, legislation stipulates that schools are not allowed to use WiFi. Also, more and more schools simply prefer not to use WiFi. If these schools do not have a wireless alternative, they have to revert to using cabled internet connections to enable teachers and students to work with their online education tools. Attempting to connect a roomful of students’ laptops by cable is no easy task!
The solution to these challenges is to use Trulifi by Signify. Trulifi is a LiFi solution that works via light, so it enables schools to work wirelessly, flexibly and radio-free. Trulifi provides speeds of up to 220 Mbps; fast enough to download a gigabyte in 40 seconds or work with multiple online tools without any hiccups. LiFi also declutters the classroom and enables students to work more flexibly and effectively.
Moreover, the Trulifi network is only accessible within the classroom and/or school, which gives the added benefit of increased security.
Daikin installs Trulifi in Athens office
STIRIXIS Group installed Trulifi by Signify in Daikin’s Athens office to grant users and visitors fast, reliable and secure wireless connectivity.
Conference Center High Tech Campus Eindhoven
Conference Center High Tech Campus hosts a variety of conferences and events. Having one of the conference rooms equipped with Trulifi was a natural thing to do.
Stirixis
Trulifi and Stirixis install LiFi at Pressious Arvanitidis in Maroussi, Greece for its fast, reliable, and secure wireless connectivity.