Sii il primo! Ricevi le ultime notizie e gli aggiornamenti
Suggerimenti

    Secure wireless high-speed data for government and defense

    Government and Defense


    Broadband connections in situations where radio is not an option

    Trends in government and defense data communication

    cyber domains
    Connect and share real time data in various cyber domains
    humanitarian aid
    Fast set up of broadband connections in humanitarian aid and crisis situations
    information dominance
    Managing data is key to information dominance and operational superiority
    government
    Governments increasingly use commercial off the shelf equipment

    Broadband connections where radio is not permitted

     

    There are areas in the defense structure where radio-based technologies such as Wi-Fi and 4G/5G are prohibited due to interference with sensitive equipment or presence of explosive goods such as ammunition.

    Fast field data link

     

    Defense organizations frequently operate in humanitarian aid and crisis situations. Setting up broadband connections is hard due to lack of infrastructure and long lead times to obtain authorization to use RF spectrum whereas LiFi is license-free. LiFi can also provide a backup transmission medium for use during periods of radio silence and can free up congested wireless networks.

    Additional level of physical security

     

    LiFi is a light-based internet connection that can’t be intercepted, jammed or tracked from outside the area of the infrared cone. This provides an extra layer of physical security. Using LiFi in command posts, only accessible with dedicated USB keys, means defense personnel can stay online safely. They also can roam easily between LiFi coverage areas.

    Easy to install

     

    LiFi can be integrated into lighting fixtures and is operational in no time. Time is saved on installation and working online becomes more efficient. With LiFi, secure wireless high-speed data is now available even in sensitive situations.

    Related applications

    • Wireless broadband connection

      Wireless broadband connection

      The Dutch Ministry of Defense implemented Trulifi to use for secure rooms, ammunition bunkers and communications in the field.

    • Wireless broadband connection

      Wireless broadband connection

      Trulifi enabled World Forum The Hague to offer their high-level clients a broadband connection that is wireless, both reliable and secure.

    Scarica la brochure Trulifi

    Saremo lieti di aiutarvi a mantenere i dati dei clienti al sicuro