The Lumec Domus family of LED pendant and post top luminaires – Domus, Domus 55, and Domus Small - are all designed to complement each other and bring balance to any environment. Their charm is undeniable. Simplicity, refinement, and elegance, all fuse together to create harmonious beauty through designed equilibrium. Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.
Benefits
Versatile luminaires with classic shape to fit in any area or project
Designed with a higher profile than its Domus counterparts
Offers flexible mounting options such as the side arm mount
Constructed from top-quality materials to maintain excellent performance in the most demanding environments
Features
Multiple lumen packages
Type 2, 3, 4, and 5 optics available
4000K and 3000K color temperatures available
Side arm mount option available
Dimming driver standard
Multiple driver options and programmed dimming options available