You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco SoftView LED parking garage luminaires feature edge lit comfort optics technology, providing uniform indirect illumination that minimizes glare and creates a welcoming environment. Luminaires come standard with 80CRI for improved visibility and an uplight feature that fosters a sense of openness and security by reducing the cave effect. With up to 18,000 lumens, four optical distributions, and five mounting options, SoftView offers a customizable solution for your garage and low/high bay lighting needs. Brighten your space with SoftView and appreciate long-lasting performance, peace of mind, and optimal user experience.

        Benefits

        Comfortable uniform illumination with minimal glare enhances visual acuity
        Heightened sense of security inside parking garages

        Features

        Comfort optics featuring edge lit technology for low glare
        IP66, IK10, vibration rated, cULus Listed outdoor luminaire in an attractive low-profile design
        High lumen output up to 18,000lm with high LPW
        Ultimate customizability with a wide range of lumen packages, distributions, color temperatures and mounting choices
        Integral individual dimming or motion response to networked wireless controls
        Uplight feature as standard to promote security and reduce the cave effect
        80CRI as standard for improved visibility

        Applications

        Parking Garages
        Municipal Buildings
        Hospitals and Care Centers
        Education
        Office Campuses
        Retail and Hospitality
        Data Centers
        Low bays
        High bays
        • Add product
           
        • Add product
           
        • Add product
           
        Add product