Classic Gimbal Ring style Track Heads feature minimal, functional forms with cleanly detailed yoke and ring-shaped lamp holders for PAR20, PAR30, and PAR38 lamp sizes.
Benefits
Designed with minimalistic form to create a close fit with LED lamps
Units adjust horizontally up to 350° and vertically up to 90°
Front re-lamping for easy maintenance
Permanently-tensioned trunion mounting allows rings to remain fixed at any angle
Features
Compatible with Lightolier Basic and Advent Track Systems. Adjustable brass contacts extends for connection to 2nd circuit in Advent Track